chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLMT0-T22B8ABD8-A6 | TURCK - Your Global Automation Partner
Handheld with Lithium-Ion Battery
WLMT0-T22B8ABD8-A6
Order ID no. 100052947
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Diagonal screen size (″)
6
Dimensions
165 mm x 76,3 mm x 12,5 mm
Housing material
Plastic
Housing surface
Black
Protection class
IP65, IP68
Radio communication and protocol standards
ISO 14443, ISO 15693
Technology
BLE, HF RFID
In Stock
Price Group
A1
List Price
4897,05 zł
home
Turck-Shop
Others
WLMT0-T22B8ABD8-A6
Item Total
4897,05 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support