chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5-P12-Y1 | TURCK - Your Global Automation Partner
Inductive Sensor
NI5-P12-Y1
Order ID no. 10094
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
2
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching frequency (kHz)
2
In Stock
Price Group
E1
List Price
PLN 190.83
home
Turck-Shop
Others
NI5-P12-Y1
Item Total
PLN 190.83
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support