chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Inductive Sensor
NI50-CP80-Y1/S10
Order ID no. 10401
In Stock
Price Group
E1
List Price
PLN 783.02
Item Total
PLN 783.02
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
NI50-CP80-Y1/S10
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions
80 mm x 80 mm x 41 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
50
Switching frequency (kHz)
0.1