chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI40-CP80-Y1/S100-S10 | TURCK - Your Global Automation Partner
Inductive Sensor
NI40-CP80-Y1/S100-S10
Order ID no. 10403
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Electrical connection
Terminal chamber
Design
Rectangular
Dimensions
80 mm x 80 mm x 41 mm
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
40
Switching frequency (kHz)
0.1
In Stock
Price Group
E1
List Price
PLN 957.70
home
Turck-Shop
Others
NI40-CP80-Y1/S100-S10
Item Total
PLN 957.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support