chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Inductive Sensor
BI20-G47-RZ3X
Order ID no. 13187
In Stock
Price Group
E1
List Price
PLN 939.02
Item Total
PLN 939.02
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
BI20-G47-RZ3X
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Construction size
⌀ 47 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
AC
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
20
Switching element function
NC contact
Switching frequency (kHz)
0.02