chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Inductive Sensor
BI5-P18-AZ3/S139-S1261 7M
Order ID no. 1384304
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
7
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
POM
Housing surface
Black
Mounting conditions
Flush
Operating voltage
AC
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
5
Special features
Underwater
Switching element function
NO contact
Switching frequency (kHz)
0.02
home
Turck-Shop
Others
BI5-P18-AZ3/S139-S1261 7M
In Stock
Price Group
E1
List Price
PLN 937.00
Item Total
PLN 937.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support