chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Inductive Sensor
BI15R-Q14-AN6X2
Order ID no. 1406220
In Stock
Price Group
E1
List Price
PLN 685.08
Item Total
PLN 685.08
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
BI15R-Q14-AN6X2
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Ring sensor
Dimensions
52 mm x 30 mm x 14 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Inside ring diameter D (mm)
15.1
Operating voltage
DC
Protection class
IP67
Special features
Ring sensor, static output
Switching element function
NO contact
Switching frequency (kHz)
0.008