chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Inductive Sensor
NI60R-S32SR-VP44X
Order ID no. 1410302
In Stock
Price Group
E1
List Price
PLN 3,751.04
Item Total
PLN 3,751.04
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
NI60R-S32SR-VP44X
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Ring sensor
Dimensions
175 mm x 100 mm x 32 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
ABS
Inside ring diameter D (mm)
60
Operating voltage
DC
Protection class
IP65
Special features
Ring sensor, static output
Switching element function
Complementary contact
Switching frequency (kHz)
0.008