chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI30-CP40-VP4X2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
NI30-CP40-VP4X2
Order ID no. 1512522
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions
114 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
30
Special features
Sn +
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
In Stock
Price Group
E1
List Price
615,41 zł
Item Total
615,41 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI30-CP40-VP4X2
Contact Support