chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Inductive Sensor
NI60-K90-VN4X-B2141
Order ID no. 15203
In Stock
Price Group
E1
List Price
PLN 1,220.73
Item Total
PLN 1,220.73
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
NI60-K90-VN4X-B2141
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
7/8″
Design
Rectangular
Dimensions
103,7 mm x 75 mm x 60 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
60
Switching element function
Complementary contact
Switching frequency (kHz)
0.06