chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI50-CP80-VN4X2/F2-S10 | TURCK - Your Global Automation Partner
Inductive Sensor
NI50-CP80-VN4X2/F2-S10
Order ID no. 15207
home
Home
Loading...
Technical Data
Downloads
Special features
Sn +
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Terminal chamber
Design
Rectangular
Dimensions
80 mm x 80 mm x 41 mm
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
50
Switching element function
Complementary contact
Switching frequency (kHz)
0.01
In Stock
Price Group
E1
List Price
PLN 1,055.14
home
Turck-Shop
Others
NI50-CP80-VN4X2/F2-S10
Item Total
PLN 1,055.14
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support