chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Inductive Sensor
NI20-CP40-VN4X2/S10
Order ID no. 15251
In Stock
Price Group
E1
List Price
PLN 557.35
Item Total
PLN 557.35
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
NI20-CP40-VN4X2/S10
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions
114 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
20
Switching element function
Complementary contact
Switching frequency (kHz)
0.15