chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI25-CP40-LIU/S10 | TURCK - Your Global Automation Partner
Inductive Sensor
NI25-CP40-LIU/S10
Order ID no. 1535547
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Terminal chamber
Design
Rectangular
Dimensions
114 mm x 40 mm x 40 mm
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Measuring range (mm)
5
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
25
In Stock
Price Group
E1
List Price
PLN 954.17
home
Turck-Shop
Others
NI25-CP40-LIU/S10
Item Total
PLN 954.17
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support