chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI15-CP40-LIU/S910 | TURCK - Your Global Automation Partner
Inductive Sensor
BI15-CP40-LIU/S910
Order ID no. 1535551
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Terminal chamber
Design
Rectangular
Dimensions
114 mm x 40 mm x 40 mm
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Measuring range (mm)
4
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
15
home
Turck-Shop
Others
BI15-CP40-LIU/S910
In Stock
Price Group
E1
List Price
PLN 972.34
Item Total
PLN 972.34
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support