chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LTX575M-R10-SSI-2-GAF1-X3-H1161 | TURCK - Your Global Automation Partner
Pressure-Resistant Linear Position Sensor
LTX575M-R10-SSI-2-GAF1-X3-H1161
Order ID no. 1540038
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
SSi
Electrical connection
Connector
Connector type
M12 x 1
Design
Rod
Dimensions
770,6 mm
Housing material
Metal
Housing quality
AL
Housing surface
Black
Measuring range (mm)
575
Operating voltage
DC
Measuring principle
Magnetostrictive
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Resolution
0.005 mm
In Stock
Price Group
B1
List Price
PLN 4,690.06
home
Turck-Shop
Others
LTX575M-R10-SSI-2-GAF1-X3-H1161
Item Total
PLN 4,690.06
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support