chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI50U-CP40-VP4X2-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
NI50U-CP40-VP4X2-H1141
Order ID no. 1540613
home
Home
Loading...
Technical Data
Downloads
Special features
uprox+, Factor 1, Resistant to magnetic fields
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular
Dimensions
114 mm x 40 mm x 40 mm
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP68
Quality active face
PA6-GF30-X
Rated switching distance (mm)
50
Switching element function
Complementary contact
Switching frequency (kHz)
0.25
In Stock
Price Group
E2
List Price
PLN 829.97
Item Total
PLN 829.97
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI50U-CP40-VP4X2-H1141
Contact Support