chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Pressure-Resistant Linear Position Sensor
LTX500M-R10-LU0-X3-H1151
Order ID no. 1543041
In Stock
Price Group
B1
List Price
PLN 4,417.44
Item Total
PLN 4,417.44
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
LTX500M-R10-LU0-X3-H1151
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M12 x 1
Design
Rod
Dimensions
695,6 mm
Housing material
Metal
Housing quality
AL
Housing surface
Black
Measuring range (mm)
500
Operating voltage
DC
Measuring principle
Magnetostrictive
Protection class
IP68
Quality active face
1.4404 (AISI 316L)