chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI7-Q08-AN6X2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI7-Q08-AN6X2
Order ID no. 1601620
home
Home
Loading...
Technical Data
Downloads
Special features
Sn +
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Electrical connection
Cable
Design
Rectangular
Dimensions
32 mm x 20 mm x 8 mm
Housing material
Metal
Housing quality
Zamak
Housing surface
Nickel Plated
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
7
Switching element function
NO contact
Switching frequency (kHz)
0.5
In Stock
Price Group
E1
List Price
PLN 465.47
BI7-Q08-AN6X2
Item Total
PLN 465.47
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support