chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5U-Q08-AP6X2-1-RS4/S488 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI5U-Q08-AP6X2-1-RS4/S488
Order ID no. 1608927
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Cable color
Orange
Cable length (m)
1
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular
Dimensions
32 mm x 20 mm x 8 mm
Housing material
Metal
Housing quality
Zamak
Housing surface
Nickel Plated
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
0.25
home
Turck-Shop
Others
BI5U-Q08-AP6X2-1-RS4/S488
In Stock
Price Group
E1
List Price
PLN 451.84
Item Total
PLN 451.84
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support