chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-Q5.5-AN6X/S34 | TURCK - Your Global Automation Partner
Inductive Sensor Resistant to magnetic fields
BI2-Q5.5-AN6X/S34
Order ID no. 1613101
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions
28 mm x 8 mm x 5,5 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP-GF20
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
2
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
1
In Stock
Price Group
E1
List Price
379,14 zł
Item Total
379,14 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI2-Q5.5-AN6X/S34
Contact Support