chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI4-Q06-AP6X2/S1174 | TURCK - Your Global Automation Partner
Inductive Sensor
BI4-Q06-AP6X2/S1174
Order ID no. 1620114
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular
Dimensions
27,8 mm x 17,3 mm x 5,5 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Switching element function
NO contact
Switching frequency (kHz)
1
In Stock
Price Group
E1
List Price
432,15 zł
Item Total
432,15 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI4-Q06-AP6X2/S1174
Contact Support