chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI20U-CK40-AP6X2-H1141/S1118 | TURCK - Your Global Automation Partner
Inductive Sensor With displaced oscillation frequency
BI20U-CK40-AP6X2-H1141/S1118
Order ID no. 1627212
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Rectangular
Dimensions
65 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF20-V0
Housing surface
Black
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
20
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.25
In Stock
Price Group
E2
List Price
372,58 zł
home
Turck-Shop
Others
BI20U-CK40-AP6X2-H1141/S1118
Item Total
372,58 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support