chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5U-EM18H-AN6X2-H1141/S395 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-EM18H-AN6X2-H1141/S395
Order ID no. 1635146
home
Home
Loading...
Technical Data
Downloads
Special features
uprox+, Factor 1, Resistant to magnetic fields
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Electrical connection
Connector
Connector type
M12 x 1
Design
Threaded barrel
Construction size
⌀ 18 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP68
Quality active face
Duroplast
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
2.5
In Stock
Price Group
E1
List Price
PLN 465.47
BI5U-EM18H-AN6X2-H1141/S395
Item Total
PLN 465.47
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support