chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5U-S18-AP6X/S90 7M | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-S18-AP6X/S90 7M
Order ID no. 1635502
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
7
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
2.5
home
Turck-Shop
Others
BI5U-S18-AP6X/S90 7M
In Stock
Price Group
E1
List Price
PLN 431.14
Item Total
PLN 431.14
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support