chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC5-Q08-AN6X2/S250 7M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive Sensor
BC5-Q08-AN6X2/S250 7M
Order ID no. 2620101
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Design
Rectangular
Dimensions
32 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
Zamak
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
0.1
home
Turck-Shop
Others
BC5-Q08-AN6X2/S250 7M
In Stock
Price Group
D2
List Price
590,67 zł
Item Total
590,67 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support