chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Accessories Reflector
BRT-1
Order ID no. 3016162
In Stock
Price Group
F3
List Price
53,51 zł
Item Total
53,51 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BRT-1
Technical Data
Downloads
Accessory type
Reflector
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-20
Construction size
⌀ 25,4 mm
Design
Circular
Dimensions
5 mm
Function accessories for
Photoelectric sensors
Contact Support