chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BRT-4HT | TURCK - Your Global Automation Partner
Accessories Reflector
BRT-4HT
Order ID no. 3018528
home
Home
Loading...
Technical Data
Downloads
Accessory type
Reflector
Ambient temperature max. (°C)
480
Ambient temperature min. (°C)
-20
Design
Rectangular
Dimensions
0,5 mm x 100 mm x 100 mm
Function accessories for
Photoelectric sensors
Housing material
Aluminium
In Stock
Price Group
F3
List Price
1080,88 zł
home
Turck-Shop
Others
BRT-4HT
Item Total
1080,88 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support