chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q20RPRQPMA | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
Q20RPRQPMA
Order ID no. 3026220
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions
20 mm x 12 mm x 32 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
12000
Operating mode
Receiver
Protection class
IP67
Switching element function
Complementary contact
In Stock
Price Group
F3
List Price
584,11 zł
Item Total
584,11 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q20RPRQPMA
Contact Support