chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BRT-THG-1-100 | TURCK - Your Global Automation Partner
Accessories Reflective tape
BRT-THG-1-100
Order ID no. 3026619
home
Home
Loading...
Technical Data
Downloads
Accessory type
Reflector
Ambient temperature max. (°C)
60
Design
Reflective tape
Dimensions
2 mm x 25 mm x 2500 mm
Function accessories for
Photoelectric sensors
In Stock
Price Group
F3
List Price
227,69 zł
home
Turck-Shop
Others
BRT-THG-1-100
Item Total
227,69 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support