chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80DR2M-HB1-31596X21639 | TURCK - Your Global Automation Partner
Wireless system Transmission of serial data in tree topology
DX80DR2M-HB1-31596X21639
Order ID no. 3031596
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
RP-SMA female connector
Approvals
ATEX II 3 G
Communication protocol
Modbus RTU, RS485
Design
Rectangular
Dimensions
60,96 mm x 45,72 mm x 26,8 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Tree topology
Housing material
Plastic
Housing quality
FR4 circuit board
Input type
NPN/0...20 mA
Max. range (mm)
3200000
Operating voltage
DC
Output type
NMOS
Protection class
IP00
Runs with battery
Yes
In Stock
Price Group
F3
List Price
2127,44 zł
Item Total
2127,44 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DX80DR2M-HB1-31596X21639
Contact Support