chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S186ELD W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Laser Emitter
S186ELD W/30
Order ID no. 3035006
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-10
Cable length (m)
9
Construction size
⌀ 18 mm
Design
Tube
Dimensions
69,5 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Laser class
1
Light type
Red
Max. range (mm)
15000
Operating mode
Laser Emitter
Protection class
IP67, IP69
Special features
Wash down
Wavelength (nm)
650
In Stock
Price Group
F3
List Price
1936,10 zł
Item Total
1936,10 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
S186ELD W/30
Contact Support