chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BRT-40X18A | TURCK - Your Global Automation Partner
Accessories Reflector
BRT-40X18A
Order ID no. 3044991
home
Home
Loading...
Technical Data
Downloads
Accessory type
Reflector
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Design
Rectangular
Dimensions
8 mm x 18 mm x 60 mm
Function accessories for
Photoelectric sensors
In Stock
Price Group
F3
List Price
61,09 zł
home
Turck-Shop
Others
BRT-40X18A
Item Total
61,09 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support