chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PBE46UTMLLPHT1 | TURCK - Your Global Automation Partner
Plastic Fiber
PBE46UTMLLPHT1
Order ID no. 3051830
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Ambient temperature max. (°C)
125
Ambient temperature min. (°C)
-30
Design
Circular
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Housing surface
Black
Special features
Chemical-resistant, Filling level detection, Resistant to chemicals
Price Group
F3
List Price
PLN 2,580.79
home
Turck-Shop
Others
PBE46UTMLLPHT1
Item Total
PLN 2,580.79
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support