chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q120RA-EU-AFQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Q120RA-EU-AFQ
Order ID no. 3054282
home
Home
Loading...
Technical Data
Downloads
Function
Distance measurement
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-40
Antenna connection
Internal, planar
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular
Dimensions
62 mm x 90,8 mm x 159,5 mm
Frequency band
K band, ISM region
Frequency range
24.05 - 24.25 GHz
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Housing surface
Black
Function
Proximity switch
Operating mode
Time-of-Flight
Operating voltage
DC
Protection class
IP67
Beam angle
24° x 50°
Max. range (mm)
12000
Setting option
DIP switch, Vision Software and Firmware
Switching element function
NO/NC programmable
In Stock
Price Group
F3
List Price
PLN 10,470.59
home
Turck-Shop
Others
Q120RA-EU-AFQ
Item Total
PLN 10,470.59
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support