chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Accessories microprism
BRT-35DM
Order ID no. 3058980
In Stock
Price Group
F3
List Price
95,42 zł
home
Turck-Shop
Others
BRT-35DM
Technical Data
Downloads
Accessory type
Reflector
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Construction size
⌀ 34,5 mm
Design
Circular
Dimensions
9,2 mm
Function accessories for
Photoelectric sensors
Item Total
95,42 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support