chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SME312CVQDP | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
SME312CVQDP
Order ID no. 3065581
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable with connector
Focal distance (mm)
16
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red
Max. range (mm)
16
Operating mode
Convergent
Protection class
IP67
Setting option
Push Button, Remote Teach
Switching frequency (kHz)
1
Wavelength (nm)
650
In Stock
Price Group
F3
List Price
1029,39 zł
Item Total
1029,39 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SME312CVQDP
Contact Support