chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M18SP6FF25QDP | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
M18SP6FF25QDP
Order ID no. 3066308
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Metal
Housing quality
1.4305 (AISI 303)
Light type
IR
Max. range (mm)
25
Operating mode
Background suppression, non-adjustable
Protection class
IP69
Switching element function
Connection programmable
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
1425,93 zł
Item Total
1425,93 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
M18SP6FF25QDP
Contact Support