chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q12AB6FF30 W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
Q12AB6FF30 W/30
Order ID no. 3072112
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions
12,4 mm x 8 mm x 26,6 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red
Max. range (mm)
30
Operating mode
Background suppression, non-adjustable
Protection class
IP67
Switching element function
normally open NO
Wavelength (nm)
640
In Stock
Price Group
F3
List Price
691,64 zł
Item Total
691,64 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q12AB6FF30 W/30
Contact Support