chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BRT-35X35B | TURCK - Your Global Automation Partner
Accessories Reflector
BRT-35X35B
Order ID no. 3072480
home
Home
Loading...
Technical Data
Downloads
Accessory type
Reflector
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Design
Rectangular
Dimensions
42 mm x 35 mm x 8,6 mm
Function accessories for
Photoelectric sensors
In Stock
Price Group
F3
List Price
65,13 zł
home
Turck-Shop
Others
BRT-35X35B
Item Total
65,13 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support