chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BRT-34 | TURCK - Your Global Automation Partner
Accessories Reflector
BRT-34
Order ID no. 3073683
home
Home
Loading...
Technical Data
Downloads
Accessory type
Reflector
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Construction size
⌀ 34,5 mm
Design
Circular
Dimensions
7,4 mm
Function accessories for
Photoelectric sensors
In Stock
Price Group
F3
List Price
65,13 zł
home
Turck-Shop
Others
BRT-34
Item Total
65,13 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support