chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50APFF50GRYC3QPMA | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
K50APFF50GRYC3QPMA
Order ID no. 3079031
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Dome
Dimensions
56,8 mm
Electrical connection
Cable with connector
Function
Diffuse mode sensor with fixed-field background suppression
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
IR
Max. range (mm)
50
Number of beams
1
Number of colors/segments
3
Operating voltage
DC
Protection class
IP67, IP69
Special features
I/O module-compatible, Wash down
Switching element function
normally open NO
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
1018,28 zł
Item Total
1018,28 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50APFF50GRYC3QPMA
Contact Support