chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50FLGRYB4P | TURCK - Your Global Automation Partner
LED Signal Light
K50FLGRYB4P
Order ID no. 3083446
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Dome
Dimensions
50 mm x 76 mm x 44,6 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Blue, Green, Red, Yellow
Number of colors/segments
4
Protection class
IP67, IP69
Special features
Wash down
In Stock
Price Group
F3
List Price
793,62 zł
Item Total
793,62 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50FLGRYB4P
Contact Support