chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80N9X6S-PM8C | TURCK - Your Global Automation Partner
DX80N9X6S-PM8C
Order ID no. 3087110
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
RP-SMA female connector
Design
Rectangular
Frequency band
900 MHz ISM band
Frequency range
902…928 MHz
Housing material
Plastic
Housing quality
PC
Function
Point-to-point
Protection class
IP20
Max. range (mm)
9600000
In Stock
Price Group
F3
List Price
PLN 3,397.64
home
Turck-Shop
Others
DX80N9X6S-PM8C
Item Total
PLN 3,397.64
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support