chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLB32ZC1130PBQMB | TURCK - Your Global Automation Partner
LED Linear Light
WLB32ZC1130PBQMB
Order ID no. 3087496
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
45
Ambient temperature min. (°C)
-25
Cascadable
Yes
Electrical connection
Connector
Design
Rectangular
Dimensions
1144 mm x 32 mm x 46 mm
Dimmable
Two-stage
Housing material
Metal
Housing quality
AL
Light type
White
Number of colors/segments
1
Function
Linear light
Protection class
IP50
In Stock
Price Group
G1
List Price
PLN 1,704.37
home
Turck-Shop
Others
WLB32ZC1130PBQMB
Item Total
PLN 1,704.37
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support