chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80N2Q45DD NB | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radio Transmission System Transfer of I/O Data to Star Topology
DX80N2Q45DD NB
Order ID no. 3812246
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
Internal (wire loop)
Design
Rectangular
Dimensions
58,9 mm x 44,5 mm x 97,1 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402…2.483 GHz
Function
Proximity switch
Housing material
Plastic
Housing quality
Lexan, PBT
Housing surface
Yellow
Input type
Discrete (sensor)/counter input
Light type
Red
Max. range (mm)
300
Operating mode
Diffuse
Operating voltage
DC
Output type
Reset counter
Protection class
IP67
Runs with battery
Yes
Special features
wireless
Wavelength (nm)
680
In Stock
Price Group
F3
List Price
2284,95 zł
home
Turck-Shop
Others
DX80N2Q45DD NB
Item Total
2284,95 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support