chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50PSLRGB7Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K50PSLRGB7Q
Order ID no. 3816212
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Dome
Dimensions
69 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
7
Protection class
IP66, IP67, IP69
Special features
Wash down
In Stock
Price Group
F3
List Price
536,15 zł
home
Turck-Shop
Others
K50PSLRGB7Q
Item Total
536,15 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support