chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50PSTKQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Bestückungssensor
K50PSTKQ
Order ID no. 3816241
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Communication protocol
IO-Link
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Dome
Dimensions
66 mm
Dimmable
Programmable
Electrical connection
Connector
Function
Touch Button
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
Communication protocol
Light type
RGB
Operating voltage
DC
Protection class
IP67, IP69
Special features
I/O module-compatible, Wash down
Switching element function
Programmable
In Stock
Price Group
F3
List Price
912,77 zł
home
Turck-Shop
Others
K50PSTKQ
Item Total
912,77 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support