chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-EG12-Y1X | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-EG12-Y1X
Order ID no. 4012000
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
2
Electrical connection
Cable
Design
Threaded barrel
Construction size
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching frequency (kHz)
5
In Stock
Price Group
E1
List Price
PLN 286.25
home
Turck-Shop
Others
BI2-EG12-Y1X
Item Total
PLN 286.25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support