chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-AKT-AD4X | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
BIM-AKT-AD4X
Order ID no. 44800
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Cylindrical design
Profile cylinder
Design
Rectangular
Dimensions
28 mm x 30 mm x 15 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Operating voltage
DC
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
NO contact
Switching frequency (kHz)
0.3
In Stock
Price Group
E1
List Price
377,63 zł
home
Turck-Shop
Others
BIM-AKT-AD4X
Item Total
377,63 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support