chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-EG08K-AG41X-0.2-RS4.2T | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-EG08K-AG41X-0.2-RS4.2T
Order ID no. 4562094
home
Home
Loading...
Technical Data
Downloads
Special features
Sn +
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.2
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Threaded barrel
Construction size
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
0.3
In Stock
Price Group
E1
List Price
PLN 854.71
home
Turck-Shop
Others
BI2-EG08K-AG41X-0.2-RS4.2T
Item Total
PLN 854.71
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support